FOC-SB-FRAME-19-LC:12-OM4 BK - Splice box
1418817

Splice box, design: 19" rack patch module, degree of protection: IP20, material: Sheet steel, connection method: Splicing, housing size: 1, color: jet black RAL 9005, Ethernet

Product details