CUC-DSC-C1BAU-S/DSC22 - D-SUB crimp contact
1418789

D-SUB crimp contact, Pin, turned, contact diameter: 0.76 mm, rated current: 3 A, connection cross section: 0.08 mm2 ... 0.34 mm2, AWG 28...22 , contact material: Metal

Product details








Compatible products

Your advantages

High grade
Various connection methods for every application
Turned contact