CUC-DSC-C1BAU-S/DSC28 - D-SUB crimp contact
1418784

D-SUB crimp contact, series: HC-M-DSUB-C, Pin, turned, contact diameter: 1 mm, rated current: 5 A, connection cross section: 0.08 mm2 ... 0.12 mm2, AWG 28...24 , contact material: Metal

Product details








Your advantages

High grade
Various connection methods for every application
Turned contact