SACC-BP-F-FIX/NUT-BL-THR
-
Fixing sleeve
1417782
Fixing sleeve for M12 housing screw connection with tolerance-compensating function, for THR solderable M12 socket contact inserts.
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Product type | Circular connector housing |
Thread type | M12 |
Connection method | THR solder connection |
Color | blue (Fixing sleeve) |
Material | PA 6 (Fixing sleeve) |
Flammability rating according to UL 94 | V0 |
Seal material | FKM |
Connection 1 | |
Head design | Socket |
Head thread type | M12 |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection (when plugged in) | IP67 (correctly plugged in and locked) |
Degree of protection | IP67 (correctly plugged in and locked) |
IP67, when in locked state | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) | |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Mounting type | Rear mounting |
Assembly note | 2-section, lockable |
Item number | 1417782 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | AB23 |
Product key | ABQADG |
GTIN | 4055626134406 |
Weight per piece (including packing) | 2.01 g |
Weight per piece (excluding packing) | 1.34 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440224 |
ECLASS-15.0 | 27440224 |
ETIM
ETIM 9.0 | EC003556 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057