VS-08-M12MR-10G-P SCO
-
Data connector
1417443
Data connector, Ethernet CAT6A (10 Gbps), 8-position, shielded, Plug angled M12 SPEEDCON, coding: X, Piercecon® fast connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Assembly note | The connector pin assignment can be rotated 90° to the cable outlet |
Product type | Circular connector (cable-side) |
Application | Data |
Sensor type | Ethernet |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | X |
Cable outlet | angled |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Dimensional drawing |
|
Length | 42 mm |
Wrench size, union nut | 13 mm |
External dimensions | |
Outside diameter | 4 mm ... 8 mm |
Housing | |
Diameter housing | 15 mm |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | Zinc die-cast, nickel-plated |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PP |
Material for screw connection | Zinc die-cast, nickel-plated |
Conductor connection | |
Connection method | Piercecon® fast connection |
Connection cross section | 0.14 mm² ... 0.14 mm² (flexible) |
Connection cross section AWG | 26 (flexible) |
Tightening torque | 0.4 Nm (M12 knurl) |
2 Nm (Screw plug insert with sleeve housing as far it will go) | |
1 Nm (Pressure nut with coupling sleeve) |
Rated surge voltage | 0.8 kV |
Contact resistance | ≤ 10 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 0.5 A (30 W) |
Transmission speed | 10 Gbps |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Plug |
Head cable outlet | angled |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | X |
Signal type/category | Ethernet CAT6A (IEC 11801), 10 Gbps |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-109 |
Item number | 1417443 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF32 |
Product key | AF2CHJ |
GTIN | 4046356530712 |
Weight per piece (including packing) | 35.1 g |
Weight per piece (excluding packing) | 29.34 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ECLASS-15.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 2.308 kg CO2e |
Compatible products
Your advantages
Safe use in the field, thanks to a high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057