VS-08-NP-RJ45-BU - RJ45 connector
1416952

RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Crimp connection, connection cross section: AWG 26- 24, cable outlet: straight, Ethernet

Product details








Compatible products


Your advantages

Optimized for an extended temperature range of up to 85°C
Easy installation with a crimping tool
The bend protection of the locking clip prevents damage and ensures error-free data transmission