cULus Listed
Approval ID: E335024Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
60 V | 0.5 A |
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PUR halogen-free, green RAL 6018, shielded (Advanced Shielding Technology), Plug straight M12, coding: D / IP67, on Plug straight RJ45 / IP20, cable length: 2 m
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 10.1 Cord Sets for Balanced Cabling |
Product type | Data cable preassembled |
Application | Standard |
Sensor type | PROFINET |
Number of positions | 4 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Bus system | PROFINET |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
EtherCAT® CAT5 (IEC 11801), 100 Mbps |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 1 A |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Flammability rating according to UL 94 | V2 |
Connection 1 | |
Dimensional drawing |
Pin assignment M12 male connector, 4-pos., D-coded, male side
|
Type | M12 Plug, straight, 4-position, shielded (Advanced Shielding Technology), Keying: D |
Number of positions | 4 |
Shielded | yes |
Shielding | Advanced Shielding Technology |
Signal type/category | EtherCAT® CAT5 (IEC 11801), 100 Mbps |
PROFINET CAT5 (IEC 11801) | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Overvoltage category | II |
Degree of pollution | 3 |
Tightening torque | 0.4 Nm |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PA 6.6 |
Material Screw connection | Die-cast zinc, nickel-plated |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12 connector |
Standards/regulations | IEC 61076-2-101 |
Connection 2 | |
Dimensional drawing |
Connector pin assignment plug RJ45
|
Type | RJ45 Plug, straight |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
EtherCAT® CAT5 (IEC 11801) | |
Insertion/withdrawal cycles | ≥ 750 |
Insulation resistance | ≥ 100 MΩ |
Overvoltage category | I |
Degree of pollution | 2 |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PA |
Material Housing | PA |
Color (Housing) | gray |
Flammability rating according to UL 94 | V2 |
Degree of protection | IP20 |
Ambient temperature (operation) | -10 °C ... 60 °C |
Cable length | 2 m |
PROFINET drag chain CAT5 [93C] | |
Dimensional drawing |
|
UL AWM Style | 20233 (80°C/300 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | PROFINET drag chain CAT5 [93C] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.5 mm ±0.05 mm |
External cable diameter | 6.50 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | green RAL 6018 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE |
Single wire, color | white, yellow, blue, orange |
Overall twist | Star quad |
Optical shield covering | 85 % |
Insulation resistance | ≥ 500 MΩ*km |
Loop resistance | ≤ 120.00 Ω/km |
Wave impedance | 100 Ω ±15 Ω (at 1 ... 100 MHz) |
Nominal voltage, cable | ≤ 300 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 7.5 x D |
Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 200 mm, Traversing path: 10 m, Traversing rate: 4 m/s, Acceleration: 4 m/s² |
Dynamic load capacity (torsion) | Torsion: ±30 °/m |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
in accordance with UN ECE-R 118.03 | |
according to CSA C 22.2 No. 210-FT1 | |
Resistance to oil | in accordance with DIN EN 60811-404 |
Other resistance | UV resistant |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-40 °C ... 70 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 (M12 connector) |
IP20 (RJ45 connector) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1416188 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF04 |
Product key | AF1CJI |
GTIN | 4046356474672 |
Weight per piece (including packing) | 161.4 g |
Weight per piece (excluding packing) | 153.2 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM 9.0 | EC001855 |
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) |
SCIP | e7b523a4-c30a-4adf-8904-25d380799722 |