NBC-MSY/ 0,7-94H/MSY SCO
-
Hybrid cable
1416108
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), Ethernet hybrid CAT5 (100 Mbps), 8-position, PUR halogen-free, black RAL 9005, shielded, Plug straight M12 SPEEDCON, coding: Y / IP67, on Plug straight M12 SPEEDCON, coding: Y / IP67, cable length: 0.7 m, Power with Ethernet (PWE)
Product details
| Product type | Data cable preassembled |
| Application | Network, hybrid cable |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | Y |
| Bus system | Ethernet |
| Signal type/category | Ethernet hybrid CAT5 (IEC 11801:2002), 100 Mbps |
| Ethernet hybrid CAT5 (TIA 568B:2001), 100 Mbps |
| Status display | no |
| Status display present | no |
| Nominal voltage UN | 30 V AC (Power and data) |
| 30 V DC | |
| Nominal current IN | 6 A (Power) |
| 0.5 A (Data) | |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Connection 1 | |
| Type | Plug straight M12 SPEEDCON / IP67 |
| Number of positions | 8 (4+4) |
| Locking type | SPEEDCON |
| Coding type | Y (Hybrid) |
| Shielded | yes |
| Handle color | black |
| Material | CuZn (Contact) |
| Ni/Au (Contact surface) | |
| PP (Contact carrier, data) | |
| PA (Contact carrier, power) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Tightening torque | 0.4 Nm |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -25 °C ... 90 °C |
| Connection 2 | |
| Type | Plug straight M12 SPEEDCON / IP67 |
| Number of positions | 8 (4+4) |
| Locking type | SPEEDCON |
| Coding type | Y (Hybrid) |
| Shielded | yes |
| Handle color | black |
| Material | CuZn (Contact) |
| Ni/Au (Contact surface) | |
| PA (Contact carrier, data) | |
| PA (Contact carrier, power) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Tightening torque | 0.4 Nm |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -25 °C ... 90 °C |
| Cable length | 0.7 m |
| Ethernet hybrid [94H] | |
| Dimensional drawing |
|
| Cable weight | 87 kg/km |
| UL AWM Style | 20963 (80°C/30 V) |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | Ethernet hybrid [94H] |
| Conductor structure | 1x4xAWG26 + 1x4xAWG20 |
| Conductor structure signal line | 19x 0.10 mm |
| AWG signal line | 26 |
| Conductor structure, voltage supply | 19x 0.20 mm |
| AWG power supply | 20 |
| Conductor cross-section | 4x 0.15 mm² (Data) |
| 4x 0.6 mm² (Power) | |
| Wire diameter incl. insulation | 1.05 mm (Data) |
| 1.4 mm (Power) | |
| External cable diameter | 7.60 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP (Data) |
| PP (Power) | |
| Single wire, color | white/orange, orange, white/green, green, white, blue, brown, black |
| Overall twist | 1 star quad and 4 wires with 2 fillers |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 5 GΩ*km |
| Loop resistance | ≤ 280.00 Ω/km (Data) |
| ≤ 34.60 Ω/km (Power) | |
| Wave impedance | 100 Ω ±15 Ω (4 MHz ... 100 MHz) |
| Working capacitance | nom. 50 nF (per kilometer) |
| Differential impedance | 100 Ω ±5 % (at 100 MHz) |
| Nominal voltage, cable | ≤ 50 V (Peak value, not for high-power applications) |
| Test voltage Core/Core | 1500 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 1500.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 38 mm |
| Smallest bending radius, movable installation | 76 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 2000000, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 4 m/s² |
| Tensile strength | 70 N (in accordance with DIN EN 50565-1 for flexible installation) |
| 240 N (in accordance with DIN EN 50565-1 for fixed installation) | |
| Near end crosstalk attenuation (NEXT) | 56.3 dB (at 4 МHz) |
| 50.3 dB (at 10 MHz) | |
| 47.2 dB (at 16 MHz) | |
| 45.8 dB (at 20 МHz) | |
| 42.9 dB (at 31.25 МHz) | |
| 38.4 dB (at 62.5 МHz) | |
| 35.3 dB (at 100 MHz) | |
| Shield attenuation | 6 dB (at 4 МHz) |
| 9.5 dB (at 10 MHz) | |
| 12.1 dB (at 16 MHz) | |
| 13.5 dB (at 20 МHz) | |
| 17.1 dB (at 31.25 МHz) | |
| 24.8 dB (at 62.5 МHz) | |
| 32 dB (at 100 MHz) | |
| ≥ 80.00 dB (30 MHz ... 125 MHz) | |
| Halogen-free | according to IEC 60754 |
| in accordance with DIN VDE 0472 part 815 | |
| Flame resistance | in acc. with UL 1581, section 1061 |
| in acc. with UL 1581, section 1061 | |
| Resistance to oil | according to IEC 60811-2-1 |
| according to VDE 0282 Part 10 | |
| Other resistance | Low adhesion |
| Special properties | Free of substances which would hinder coating with paint or varnish |
| Silicone-free | |
| Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
| -30 °C ... 70 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65/IP67 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (M12 connector) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-113 |
| Item number | 1416108 |
| Packing unit | 1 pc |
| Minimum order quantity | 25 pc |
| Product key | AF1CML |
| GTIN | 4055626061344 |
| Weight per piece (including packing) | 106.3 g |
| Weight per piece (excluding packing) | 92.9 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057