SACC-DSI-M12FS-17CON-M16/1,0 - Device connector rear mounting
1415266

Device connector rear mounting, 17-position, Socket, straight, M12, A-coding, on free cable end, Individual wires, cable length: 1 m, 0.14 mm2, potted, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products