QPD W 2PE1,5 M20 1,0 BK - Panel feed-through
1414691

Panel feed-through, connection method: Single wires, number of positions: 2+PE, M20, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, without QUICKON nut, coding: Coding profile, 1.5 mm2, cable length: 1 m

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables