SAC-5P-MS/2,0-647 SCO BK
-
Sensor/actuator cable
1413839
Sensor/actuator cable, 5-position, TPE, yellow, Plug straight M12 SPEEDCON, coding: A, on free cable end, cable length: 2 m
Product details
Product type | Sensor/actuator cable |
Application | Standard, U.S. cables |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Outer sheath, material | TPE |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Status display | no |
Status display present | no |
Conductor connection | |
Tightening torque | 0.4 Nm (M12 connector) |
Connection 1 | |
Type | Plug straight M12 SPEEDCON |
Locking type | SPEEDCON |
Coding type | A |
Connection 2 | |
Type | free cable end |
Cable length | 2 m |
TPE yellow 105 °C [647] | |
Dimensional drawing |
|
Cable weight | 39 kg/km |
UL AWM Style | 20327 (105 °C / 300 V) |
Number of positions | 5 |
Shielded | no |
Cable type | TPE yellow 105 °C [647] |
Conductor structure signal line | 41x 0.16 mm |
AWG signal line | 18 |
Wire diameter incl. insulation | 1.8 mm |
External cable diameter | 6.60 mm ±0.25 mm |
Outer sheath, material | TPE |
External sheath, color | yellow |
Material wire insulation | PVC |
Thickness, insulation | 0.23 mm |
Thickness, outer sheath | 0.89 mm |
Overall twist | 5 wires around filler to the core |
Nominal voltage, cable | 300 V |
Flame resistance | According to FT1 |
Resistance to oil | OIL RES I according to UL 2256 |
Other resistance | UV resistant (720 h) (to UL 2256) |
Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1413839 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF13 |
Product key | AF1IFC |
GTIN | 4055626050782 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85444290 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27060311 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057