The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
General
Contact connection method: Crimp connection
Order information:
Positioning nut is included in the scope of supply
Product type
Circular connectors (device side)
Flammability rating according to UL 94
V0
Item number
1413233
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
AB24
Product key
ABQCFB
GTIN
4055626003962
Weight per piece (including packing)
27.2 g
Weight per piece (excluding packing)
27 g
Customs tariff number
85444290
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.