SACC-DSI-M12MSB-5CON-M16/0,8
-
Device connector rear mounting
1413178
Device connector rear mounting, 5-position, Pin, straight, M12, B-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.34 mm2, potted, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance