NBC-R4AC1/0,3-94G/R4AC1-BU
-
Patch cable
1413158
Patch cable, Ethernet CAT6A (10 Gbps), 8-position, PUR, water blue RAL 5021, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 0.3 m
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 STANDARD CAT6A |
| Number of positions | 8 |
| Shielded | yes |
| Signal type/category | Ethernet CAT6A, 10 Gbps (500 MHz) |
| Status display | no |
| Status display present | no |
| Rated voltage (III/3) | 72 V (DC) |
| Nominal voltage UN | 48 V |
| Nominal current IN | 0.5 A |
| Transmission medium | Copper |
| Transmission speed | 10 Gbps (500 MHz) |
| Mechanical data | |
| Insertion/withdrawal cycles | 200 |
| Contact material | CuSn |
| Contact surface material | Au |
| Contact carrier material | PC |
| Outer sheath, material | PUR |
| Dimensional drawing |
|
| Width | 13 mm |
| Height | 6.6 mm |
| Length | 40.05 mm |
| Connection technology | |
| Connection method | Pierce connection |
| Conductor connection | |
| Connection method | Pierce connection |
| Connection 1 | |
| Type | Plug straight RJ45 / IP20 |
| Number of positions | 8 |
| Shielded | yes |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP20 |
| Connection 2 | |
| Type | Plug straight RJ45 / IP20 |
| Shielded | yes |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP20 |
| Cable length | 0.3 m |
| Ethernet, CAT6A, 4-pair, S/FTP [94G] | |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | Ethernet, CAT6A, 4-pair, S/FTP [94G] |
| Conductor structure | 2x2xAWG26/7, S/FTP |
| AWG signal line | 26 |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Optical shield covering | 65 % |
| Flame resistance | according to IEC 60332-1 |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) | -25 °C ... 60 °C (RJ45 connector) |
| Flame resistance | IEC 60332-1 |
| Item number | 1413158 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB11 |
| Product key | ABNABH |
| GTIN | 4046356989930 |
| Weight per piece (including packing) | 21.68 g |
| Weight per piece (excluding packing) | 21.68 g |
| Customs tariff number | 85444210 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 3.264 kg CO2e |
Compatible products
-
NBC-R4OC/0,3-BC5/R4OC - Patch cable 1227558
-
NBC-R4OC/0,5-BC5/R4OC - Patch cable 1227559
-
NBC-R4OC/1,0-BC5/R4OC - Patch cable 1227560
-
NBC-R4OC/1,5-BC5/R4OC - Patch cable 1227561
-
NBC-R4OC/2,0-BC5/R4OC - Patch cable 1227562
-
NBC-R4OC/3,0-BC5/R4OC - Patch cable 1227563
-
NBC-R4OC/5,0-BC5/R4OC - Patch cable 1227564
-
NBC-R4OC/7,5-BC5/R4OC - Patch cable 1227565
-
NBC-R4OC/0,3-BC6A/R4OC - Patch cable 1227572
-
NBC-R4OC/0,5-BC6A/R4OC - Patch cable 1227573
-
NBC-R4OC/1,0-BC6A/R4OC - Patch cable 1227575
-
NBC-R4OC/1,5-BC6A/R4OC - Patch cable 1227578
-
NBC-R4OC/2,0-BC6A/R4OC - Patch cable 1227580
-
NBC-R4OC/3,0-BC6A/R4OC - Patch cable 1227581
-
NBC-R4OC/5,0-BC6A/R4OC - Patch cable 1227583
-
NBC-R4OC/7,5-BC6A/R4OC - Patch cable 1227585
-
NBC-R4OC/10,0-BC6A/R4OC - Patch cable 1227588
-
NBC-R4OC/12,5-BC6A/R4OC - Patch cable 1227590
-
NBC-R4OC/15,0-BC6A/R4OC - Patch cable 1227591
-
NBC-R4OC/20,0-BC6A/R4OC - Patch cable 1227593
Your advantages
Perfect for industrial applications
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
Compact angle
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057