SAC-8P- 5,0-PUR/M 8FRC6
-
Sensor/actuator cable
1412523
Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M8, coding: A, cable length: 5 m, Outlet direction C6
Product details
| Product type | Sensor/actuator cable |
| Application | Standard |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 1.5 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Conductor connection | |
| Tightening torque | 0.2 Nm (M8 connectors) |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket angled M8 |
| Number of positions | 8 |
| Coding type | A |
| Cable length | 5 m |
| PUR halogen-free black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 31.4 kg/km |
| UL AWM Style | 20549 |
| Number of positions | 8 |
| Shielded | no |
| Cable type | PUR halogen-free black [PUR] |
| Conductor structure signal line | 18x 0.10 mm |
| AWG signal line | 26 |
| Conductor cross-section | 8x 0.14 mm² (Signal line) |
| Wire diameter incl. insulation | 1 mm ±0.02 mm (Signal line) |
| External cable diameter | 5.10 mm ±0.15 mm |
| Outer sheath, material | PUR |
| External sheath, color | black-gray RAL 7021 |
| Conductor material | Bare Cu litz wires |
| Material, filler | PE |
| Material wire insulation | PP |
| Single wire, color | white, brown, green, yellow, gray, pink, blue, red |
| Thickness, insulation | ≥ 0.21 mm (Signal line) |
| ≥ 0.38 mm (Outer cable sheath) | |
| Overall twist | 8 wires around filler to the core |
| Length of twist, overall twist | 58 mm |
| Max. conductor resistance | 139 Ω/km (at 20 °C) |
| Insulation resistance | 1 GΩ*km (at 20 °C) |
| Nominal voltage, cable | ≤ 300 V AC |
| Test voltage | ≥ 3000 V AC (Spark test) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 25.5 mm |
| Smallest bending radius, movable installation | 51 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 51 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| in accordance with DIN EN 50267-2-1 | |
| Flame resistance | according to UL 758/1581 (horizontal) |
| in accordance with UL 758/1581 FT2 | |
| Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
| Other resistance | hydrolysis and microbe resistant |
| Resistant to salt water | |
| Low adhesion | |
| abrasion-resistant | |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| M8 | |
| Standard designation | M8 connector |
| Standards/specifications | IEC 61076-2-104 |
| Item number | 1412523 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1BGA |
| GTIN | 4046356964906 |
| Weight per piece (including packing) | 161.7 g |
| Weight per piece (excluding packing) | 22.22 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057