NBC-MS/10,0-971/FS SCO VR KM
-
Bus system cable
1412482
Bus system cable, VARAN, 6-position, PVC, black, shielded, Plug straight M12 SPEEDCON, on Socket straight M12 SPEEDCON, cable length: 10 m, Customer version
Product details
| Product type | Data cable preassembled |
| Application | Bus system |
| Number of positions | 6 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | VARAN |
| Signal type/category | VARAN |
| Status display | no |
| Status display present | no |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 2 A |
| Transmission medium | Copper |
| Flammability rating according to UL 94 | HB |
| Connection 1 | |
| Type | Plug straight M12 SPEEDCON |
| Locking type | SPEEDCON |
| Material | CuZn |
| Ni/Au | |
| TPU GF | |
| TPU, hardly inflammable, self-extinguishing | |
| Zinc die-cast, nickel-plated | |
| NBR | |
| Connection 2 | |
| Type | Socket straight M12 SPEEDCON |
| Locking type | SPEEDCON |
| Material | CuZn |
| Ni/Au | |
| TPU GF | |
| TPU, hardly inflammable, self-extinguishing | |
| Zinc die-cast, nickel-plated | |
| NBR | |
| Cable length | 10 m |
| VARAN PVC [971] | |
| Dimensional drawing |
|
| UL AWM Style | 2461 (80°C/300 V) |
| Number of positions | 6 |
| Shielded | yes |
| Cable type | VARAN PVC [971] |
| Conductor structure | 1x2x24/32+2x2x24/19, SF/UTP |
| Signal runtime | 5.3 ns/m |
| Conductor structure signal line | 19x 0.13 mm |
| AWG signal line | 24 |
| Conductor structure, voltage supply | 32x 0.10 mm |
| AWG power supply | 24 |
| Conductor cross-section | 2x 2x 0.25 mm² (Signal line) |
| 2x 0.25 mm² (Power supply) | |
| Wire diameter incl. insulation | 1.25 mm (Signal line) |
| 1.4 mm (Power supply) | |
| External cable diameter | 7.00 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | black |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | blue-yellow, green-orange, red-blue |
| Thickness, outer sheath | 0.90 mm |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 3 pairs with filler elements to the core |
| Optical shield covering | 85 % |
| Max. conductor resistance | 78 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 500 MΩ*km (at 20 °C) |
| Working capacitance | approx. 57 nF (at 1 kHz) |
| Nominal voltage, cable | ≤ 80 V |
| Test voltage Core/Core | 1000 V |
| Test voltage Core/Shield | 1000.00 V |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 28 mm |
| Smallest bending radius, movable installation | 56 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 200000, Bending radius: 5 x D |
| Flame resistance | according to IEC 60332-1-2 |
| Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (installation) | -40 °C ... 80 °C |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1412482 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Product key | AF1CMM |
| GTIN | 4046356963596 |
| Weight per piece (including packing) | 725.3 g |
| Weight per piece (excluding packing) | 725.3 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
| SCIP | abe36959-670f-42d7-ba29-6e89f85cd684 |
| EF3.1 Climate Change | |
| CO2e kg | 11.993 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057