HC-HPR-B06-HHWH-1STM20-EM-BK
-
Housing
1411878
HEAVYCON B6 sleeve housing, HPR series, with screw locking, with M20 thread, lateral outlet, for increased environmental and EMC requirements
Product details
| General | For contact inserts HC-B6, BB10, DD24, M Tall housings for extra large wiring space |
| Product type | Housing with screw locking |
| Housing type | Sleeve housing |
| Product family | HC-HPR-B |
| Series | HPR-B6 |
| Application | Railway applications |
| Type | B6 |
| No. of cable outlets | 1 |
| Type of the screw connection | 1x M20 |
| Protective cover | no |
| Cable outlet | lateral |
| Pg screw connection | none |
| Dimensional drawing |
|
| Width | 58 mm |
| Height | 100.5 mm |
| Length | 132 mm |
| Housing material | Die-cast aluminum |
| Housing surface material | Powder-coated, black |
| Locking latch material | Stainless steel |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP68 (0.5 bar / 24 h) | |
| IP69 (ISO 20653:2013-02) | |
| Impact strength | IK09 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Mechanical data | |
| Type of the screw connection | 1x M20 |
| Locking type | Screw |
| Assembly note | M6 locking screw, slotted hexagon head screw (SW10), tightening torque: 4 Nm |
| Item number | 1411878 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF60 |
| Product key | AF7AAI |
| GTIN | 4046356944250 |
| Weight per piece (including packing) | 497.2 g |
| Weight per piece (excluding packing) | 497.2 g |
| Customs tariff number | 85389099 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 10.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 5.603 kg CO2e |
Compatible products
-
G-INS-M20-S68N-PNES-GY - Cable gland 1411125
-
G-INS-M20-S68N-PNES-BK - Cable gland 1411133
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
-
HC-M-KV-M20(11-16) - Cable gland 1645998
-
G-INSEC-M20-S68N-NCRS-S - Cable gland 1411189
-
G-INESR-M20-S68N-NEPDS-S - Cable gland 1415192
-
HC-M-KV-T-M20 - Cable gland 1646188
-
REDUC-M-KV-M20/M16 - Reducing adapter 1647611
-
ENLAR-M-KV-M20/M25 - Extension adapter 1647666
-
HC-M-BS-M20 - Screw plug 1645846
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EMLP-HA (20X9) CUS - Plastic label 0830995
-
WP-G HF IP66 M20 BK - Protective hose screw connection 3240898
-
WP-G HF IP69K M20 BK - Protective hose screw connection 3240884
-
WP-GA HF IP66 M20 BK - Protective hose screw connection 3240926
-
WP-GA HF IP69K M20 BK - Protective hose screw connection 3240912
-
WP-GR HF IP66 M20 BK - Protective hose screw connection 3240954
-
WP-GR HF IP69K M20 BK - Protective hose screw connection 3240940
-
WP-G PP HF M20 - Protective hose screw connection 3240998
-
WP-GT PP HF M20 - Protective hose screw connection 3241012
-
WP-G BRASS IP40 M20 - Protective hose screw connection 3241047
-
WP-GT BRASS M20 - Protective hose screw connection 3241033
-
WP-G BRASS IP65 M20 - Protective hose screw connection 3241061
Your advantages
Vibration and shock: IEC 61373/EN 50155, category 1, class 1B
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057