SACB-8/16-1,5PUR SCO
-
Distributor box
1411614
Distributor box Metal, number of slots: 8, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 1.5 m, shielding: no
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
| Product type | Distributor box |
| Number of positions | 5 |
| Number of slots | 8 |
| Coding | A |
| Max. operating voltage Umax | 135 V |
| Nominal voltage UN | 120 V |
| Rated current, total | 12 A |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 4 A |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = WH |
| 1 / 2 (B) = GYPK | |
| 2 / 4 (A) = GN | |
| 2 / 2 (B) = RDBU | |
| 3 / 4 (A) = YE | |
| 3 / 2 (B) = WHGN | |
| 4 / 4 (A) = GY | |
| 4 / 2 (B) = BNGN | |
| 5 / 4 (A) = PK | |
| 5 / 2 (B) = WHYE | |
| 6 / 4 (A) = RD | |
| 6 / 2 (B) = YEBN | |
| 7 / 4 (A) = BK | |
| 7 / 2 (B) = WHGY | |
| 8 / 4 (A) = VT | |
| 8 / 2 (B) = GYBN | |
| 1-8 / 1 (+ 120 V) = BN | |
| 1-8 / 3 (0 V) = BU | |
| 1-8 / 5 (PE) = GNYE | |
| Status display present | no |
| Dimensional drawing |
|
| Width | 58 mm |
| Height | 26 mm |
| Length | 153 mm |
| Material Threaded sleeve | Die-cast zinc |
| Material Housing | PBT |
| Material Molding compound | PUR |
| Flammability rating according to UL 94 | V0 |
| Material grommet GRP | NBR |
| Contact material | Cu alloy |
| Contact surface material | gold-plated |
| Contact carrier material | PA |
| Cable length | 1.5 m |
| PUR/PVC black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 183.7 kg/km |
| UL AWM Style | 20549 (80°C/300 V) |
| Number of positions | 19 |
| Shielded | no |
| Cable type | PUR/PVC black [PUR] |
| Conductor structure signal line | 28x 0.15 mm |
| AWG signal line | 20 |
| Conductor structure, voltage supply | 56x 0.15 mm |
| AWG power supply | 17 |
| Conductor cross-section | 16x 0.5 mm² (Signal line) |
| 3x 1 mm² (power line) | |
| Wire diameter incl. insulation | 1.5 mm ±0.1 mm (Signal line) |
| 2.1 mm ±0.1 mm (power line) | |
| External cable diameter | 10.50 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | brown, blue, green/yellow, white, green, yellow, gray, pink, red, black, violet, gray/pink, red/blue, white/green, brown/green, white/yellow, yellow/brown, white/gray, gray/brown |
| Inner sheath thickness | ≥ 0.15 mm |
| Thickness, outer sheath | ≥ 0.76 mm |
| Overall twist | Wires twisted in layers |
| Nominal voltage, cable | 300 V |
| Test voltage | 2000 V |
| Minimum bending radius, fixed installation | 7.5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 79 mm |
| Smallest bending radius, movable installation | 105 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 10 x D, Traversing path: 2 m, Traversing rate: 2 m/s |
| Flame resistance | according to DIN EN 50265 |
| Resistance to oil | according to VDE 0472 Part 803 |
| Other resistance | Highly resistant to acids, alkaline solutions and solvents |
| Special properties | Silicone-free |
| Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -30 °C ... 90 °C |
| Item number | 1411614 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF42 |
| Product key | AF3CCA |
| GTIN | 4046356935623 |
| Weight per piece (including packing) | 652.68 g |
| Weight per piece (excluding packing) | 684 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440108 |
| ECLASS-15.0 | 27440108 |
ETIM
| ETIM 10.0 | EC002585 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057