SAC-6P-MS/1,0-970/FS SCO
-
Bus system cable
1411524
Bus system cable, VARAN, 6-position, SANTOPRENE halogen-free/TPE halogen-free, black RAL 9005, shielded, Plug straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: A, cable length: 1 m
Product details
| Product type | Data cable preassembled |
| Application | Bus system |
| Number of positions | 6 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | VARAN |
| Signal type/category | VARAN |
| Status display | no |
| Status display present | no |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 2 A |
| Transmission medium | Copper |
| Flammability rating according to UL 94 | HB |
| Material grommet GRP | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 (Plug) | N.C. | 1 (Socket) |
| 2 (Plug) | N.C. | 2 (Socket) | |
| 6 (Plug) | BU (Power) | 6 (Socket) | |
| 7 (Plug) | BN (Power) | 7 (Socket) | |
| 5 (Plug) | GNWH (RD+) | 5 (Socket) | |
| 8 (Plug) | GN (RD-) | 8 (Socket) | |
| 2 (Plug) | OGWH (TD+) | 2 (Socket) | |
| 3 (Plug) | OG (TD-) | 3 (Socket) | |
| Connection 1 | |
| Type | Plug straight M12 SPEEDCON |
| Number of positions | 6 |
| Locking type | SPEEDCON |
| Coding type | A (Standard) |
| Connection 2 | |
| Type | Socket straight M12 SPEEDCON |
| Number of positions | 6 |
| Locking type | SPEEDCON |
| Coding type | A (Standard) |
| Cable length | 1 m |
| VARAN [970] | |
| Dimensional drawing |
|
| Cable weight | 81 kg/km |
| Number of positions | 6 |
| Shielded | yes |
| Cable type | VARAN [970] |
| Conductor structure | 1x2xAWG22/19 + 1x4xAWG24/19 |
| Conductor structure signal line | 19x 0.13 mm |
| AWG signal line | 24 |
| Conductor structure, voltage supply | 19x 0.16 mm |
| AWG power supply | 22 |
| Conductor cross-section | 4x 0.25 mm² (Signal line) |
| 2x 0.38 mm² (Power supply) | |
| Wire diameter incl. insulation | 1.35 mm (Signal line) |
| 1.5 mm (Power supply) | |
| External cable diameter | 7.80 mm ±0.2 mm |
| Outer sheath, material | SANTOPRENE halogen-free |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material, filler | Yarn |
| Material wire insulation | PP |
| Single wire, color | brown, blue, white/orange, white/green, green, orange |
| Type of pair shielding | Tinned copper braided shield, 95 % covering |
| Overall twist | 1 star quad and 2 wires with 2 fillers |
| Max. conductor resistance | 77 Ω/m (Data cable) |
| Insulation resistance | 5 GΩ*km (Data cable) |
| Wave impedance | 100 Ω ±15 % |
| Working capacitance | 50 nF (Data cable) |
| Nominal voltage, cable | 125 V (Data cable) |
| 48 V (Power supply) | |
| Test voltage | 2000 V (Power supply) |
| max. 700 V AC (Data cable) | |
| Smallest bending radius, fixed installation | ≥ 93 mm |
| Smallest bending radius, movable installation | ≥ 93 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 93 mm, Traversing path: 2 m, Traversing rate: 1 m/s, Acceleration: 2 m/s² |
| Halogen-free | in accordance with DIN EN 50267-2-1 |
| Ambient temperature (operation) | -20 °C ... 80 °C (Cable) |
| Ambient temperature (installation) | 0 °C ... 50 °C |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1411524 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1CMM |
| GTIN | 4046356933490 |
| Weight per piece (including packing) | 106.3 g |
| Weight per piece (excluding packing) | 100 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1.746 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057