QPD W 4PE2,5 7-14 M25 DT BK
-
Panel feed-through
1411431
Panel feed-through, connection method: Push-in connection/ IDC connection, number of positions: 4+PE, M25, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, black, with QUICKON nut, external cable diameter: 7 mm ... 14 mm, 2.5 mm2
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables