EMC nut, for threads M16 x 1.5, color: silver-colored
Product details
Product type
Flat nut
Thread type
M16
Dimensional drawing
Length
4.7 mm
Diameter
16 mm
Connecting thread diameter
16 mm
Wrench size, counter nut
19 mm
Hexagon angular dimension
21 mm
Thread type connection side
M16 x 1.5
Thread pitch
1.5 mm
Material
Brass, nickel-plated
Halogen-free
yes
Ambient conditions
Ambient temperature (operation)
-70 °C ... 220 °C
Assembly note
for EMC cable glands, for removing a non-conductive surface coating
Item number
1411268
Packing unit
100 pc
Minimum order quantity
100 pc
Sales key
BF68
Product key
AF7DZX
GTIN
4046356923996
Weight per piece (including packing)
3.663 g
Weight per piece (excluding packing)
3.476 g
Customs tariff number
74198090
Country of origin
DE
ECLASS
ECLASS-13.0
27140807
ECLASS-15.0
27140807
ETIM
ETIM 9.0
EC000879
UNSPSC
UNSPSC 21.0
31161700
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.