Counter nut, for threads Pg11, color: silver-colored
Product details
Product type
Flat nut
Thread type
Pg11
Dimensional drawing
Length
3 mm
Diameter
18.6 mm
Connecting thread diameter
18.6 mm
Wrench size, counter nut
21 mm
Hexagon angular dimension
24 mm
Thread type connection side
Pg11
Material
Brass, nickel-plated
Halogen-free
yes
Ambient conditions
Ambient temperature (operation)
-70 °C ... 220 °C
Item number
1411257
Packing unit
100 pc
Minimum order quantity
100 pc
Sales key
BF68
Product key
AF7DZX
GTIN
4046356923903
Weight per piece (including packing)
2.787 g
Weight per piece (excluding packing)
2.761 g
Customs tariff number
74198090
Country of origin
IN
ECLASS
ECLASS-13.0
27140807
ECLASS-15.0
27140807
ETIM
ETIM 9.0
EC000879
UNSPSC
UNSPSC 21.0
31161700
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.