CES-STPG-GY-16 - Cable sleeve
1410534

Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 14.9 mm ... 15.2 mm, material: SEBS (halogen-free), color: gray, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products