• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
Number of positions
4
Coding
D
Insulation characteristics
Overvoltage category
II
Degree of pollution
3
Rated surge voltage
2.5 kV AC
Nominal voltage UN
250 V
Nominal current IN
4 A
Connection method
Cable
Ambient conditions
Degree of protection
IP67 (When plugged in)
IP65 (When plugged in)
IP65/IP67
Ambient temperature (operation)
-25 °C ... 85 °C
Standards/specifications
according to IEC 61076-2-101
Mounting type
Rear mounting (M16 x 1,5)
Item number
1408784
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
NULL
Product key
ABQYAA
GTIN
4046356861885
Weight per piece (including packing)
1,596.6 g
Weight per piece (excluding packing)
1,596.6 g
Customs tariff number
85444290
Country of origin
DE
UNSPSC
UNSPSC 21.0
26121600
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.