SACC-SQ-M12MS-8CON-20-L180 - Device connector front mounting
1408574

Device connector front mounting, Universal, 8-position, Pin, straight, M12-SPEEDCON, A-coding, Wave soldering, 0.25 mm2, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Easy PCB assembly: one-piece connectors for wave soldering
Standard pin assignments for signal and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times