SAC-8P-M12MS/20-28X/M12FSSHOD
-
Sensor/actuator cable
1408152
Sensor/actuator cable, 8-position, PE-X/PE-X halogen-free, black-gray RAL 7021, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 20 m, for outdoor applications, with high-grade steel knurl
Product details
| Product type | Sensor/actuator cable |
| Application | External areas |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Degree of pollution | 3 |
| Material grommet GRP | FPM |
| Material of grip body | PP |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PP |
| Material for screw connection | Stainless steel |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 2 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Conductor connection | |
| Tightening torque | 0.4 Nm (M12 connector) |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 8 |
| Coding type | A |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 8 |
| Coding type | A |
| Cable length | 20 m |
| PE-X black [28X] | |
| Dimensional drawing |
|
| Cable weight | 81 kg/km |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | PE-X black [28X] |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 24 |
| Conductor cross-section | 8x 0.25 mm² |
| Wire diameter incl. insulation | 1.17 mm ±0.02 mm |
| External cable diameter | 7.25 mm ±0.3 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black-gray RAL 7021 |
| Conductor material | Bare Cu litz wires |
| Material, filler | PP yarn |
| Material wire insulation | PE-X |
| Single wire, color | white, brown, green, yellow, gray, pink, blue, red |
| Thickness, insulation | approx. 0.25 mm (Core insulation) |
| Inner sheath thickness | approx. 0.50 mm |
| Thickness, outer sheath | approx. 0.70 mm |
| Overall twist | 8 wires around filler to the core |
| Length of twist, overall twist | 67 mm |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 78 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
| Working capacitance | approx. 80 pF (Line-line) |
| approx. 125 pF (Line-shield) | |
| Nominal voltage, cable | ≤ 300 V AC |
| Test voltage | ≥ 3000 V AC (Spark test) |
| Test voltage Core/Shield | ≥ 1000.00 V AC (for 10 s) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 37 mm |
| Smallest bending radius, movable installation | 73 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 1000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| in accordance with DIN EN 50267-2-1 | |
| Flame resistance | According to DIN EN 60332-1-2 |
| according to DIN EN 50266-2-5 | |
| Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
| According to DIN EN 50306 | |
| Other resistance | Resistance to fuels (according to IEC 60811, 168 h at 70°C) |
| UV resistant (according to DIN VDE 0276-605) | |
| Special properties | Inductance approx. 0.48 mH/km |
| Irradiated | |
| Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
| -15 °C ... 105 °C (Cable, flexible installation) | |
| 20 °C ±5 °C (cable, drag chain applications) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| IP69K | |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (Plug / socket) |
| -40 °C ... 85 °C (On sudden changes in temperature (according to IEC 60512-11-4)) | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1408152 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF03 |
| Product key | AF1CMA |
| GTIN | 4046356795333 |
| Weight per piece (including packing) | 1,625 g |
| Weight per piece (excluding packing) | 1,594 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 19.267 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057