DNV
Approval ID: TAE000037SCSA
Approval ID: 013631_0_000Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 16 A | - 14 |
UL Recognized
Approval ID: E118976Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 20 A | - 14 |
cULus Recognized
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 20 A | - 14 |