SAC-ASI-J-Y-B-FFKDS
-
Distributor
1407579
AS-Interface distributor, for a branch from two flat-ribbon conductors to two double spring-cage terminal blocks
Product details
| Product type | Network distributor box |
| Number of positions | 4 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Nominal voltage UN | ≤ 32 V DC |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Connection technology | |
| Connection method | AS-i penetration technique |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1+ (Spring-cage connection) (AS-i+) | 3.1 (AS-i distributors) |
| 1- (Spring-cage connection) (AS-i-) | 3.2 (AS-i distributors) | |
| 2+ (Spring-cage connection) (AS-i+) | 4.1 (AS-i distributors) | |
| 2- (Spring-cage connection) (AS-i-) | 4.2 (AS-i distributors) | |
| Signal type/category | CANopen® |
| DeviceNet™ |
| Status display | no |
| Status display present | no |
| Material Housing | PBT |
| Connection 1 | |
| Type | Load center AS-i Screw locking |
| Number of positions | 4 |
| Locking type | Screw locking mechanism |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PBT (Contact carrier) | |
| PBT (Housing) | |
| Stainless steel (Screw connection) | |
| Tightening torque | 1.65 Nm (Locking screw) |
| Connection 2 | |
| Type | Spring-cage terminal block straight |
| Number of positions | 4 |
| Material | CuSn (Contact) |
| tin-plated (Contact surface) | |
| PA (Contact carrier) | |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 75 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Item number | 1407579 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF10 |
| Product key | AF1GFA |
| GTIN | 4046356779999 |
| Weight per piece (including packing) | 38 g |
| Weight per piece (excluding packing) | 38 g |
| Customs tariff number | 85366990 |
| Country of origin | VN |
ECLASS
| ECLASS-13.0 | 27440106 |
| ECLASS-15.0 | 27440106 |
ETIM
| ETIM 10.0 | EC002925 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 3.77 kg CO2e |
Compatible products
-
-
SAC-4P-MS/ 5,0-186 SCO - Sensor/actuator cable 1555619
-
SAC-4P-MS/10,0-186 SCO - Sensor/actuator cable 1555622
-
SAC-4P-MS/15,0-186 SCO - Sensor/actuator cable 1555635
-
SAC-4P- 2,0-186/FS SCO - Sensor/actuator cable 1555648
-
SAC-4P- 5,0-186/FS SCO - Sensor/actuator cable 1555651
-
SAC-4P-10,0-186/FS SCO - Sensor/actuator cable 1555664
-
SAC-4P-15,0-186/FS SCO - Sensor/actuator cable 1555677
-
SZK PH2 VDE - Screwdriver 1205163
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057