SAC-ASI-J-Y-B-PUR-2,0-FS SCO
-
Distributor
1407576
AS-Interface distributor with a high degree of protection, for a branch from two flat-ribbon conductors to a 2.0 m PUR round cable with straight M12-SPEEDCON socket
Product details
| Product type | Network distributor box |
| Number of positions | 4 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Nominal voltage UN | ≤ 32 V DC |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Connection technology | |
| Connection method | AS-i penetration technique |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 (M12 socket) | BN (AS-i+) | 3.1 (AS-i distributors) |
| 2 (M12 socket) | WH (AUX-) | 4.2 (AS-i distributors) | |
| 3 (M12 socket) | BU (AS-i-) | 3.2 (AS-i distributors) | |
| 4 (M12 socket) | BK (AUX+) | 4.1 (AS-i distributors) | |
| 5 (M12 socket) | N.C. | |
| Signal type/category | CANopen® |
| DeviceNet™ |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Load center lateral AS-i Screw locking |
| Number of positions | 4 |
| Locking type | Screw locking mechanism |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PBT (Contact carrier) | |
| PBT (Housing) | |
| Stainless steel (Screw connection) | |
| Tightening torque | 1.65 Nm (Locking screw) |
| Connection 2 | |
| Type | Socket straight M12 SPEEDCON |
| Number of positions | 4 (5) |
| Locking type | SPEEDCON |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| TPU GF (Contact carrier) | |
| TPU (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Tightening torque | 0.4 Nm |
| Cable length | 2 m |
| PUR halogen-free black [PUR] | |
| Dimensional drawing |
|
| UL AWM Style | 20549 / 10493 |
| Number of positions | 4 |
| Shielded | no |
| Cable type | PUR halogen-free black [PUR] |
| Conductor structure signal line | 42x 0.10 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² (Signal line) |
| Wire diameter incl. insulation | 1.25 mm ±0.05 mm |
| External cable diameter | 4.30 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | brown, white, blue, black |
| Overall twist | 4 wires, twisted |
| Ambient temperature (operation) | -40 °C ... 80 °C (fixed routing) |
| -25 °C ... 80 °C (Flexibly installed) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 75 °C |
| Ambient temperature (operation) (Cable, flexible installation) | -25 °C ... 80 °C (Cable, flexible installation) |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1407576 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF10 |
| Product key | AF1GFA |
| GTIN | 4046356779968 |
| Weight per piece (including packing) | 108 g |
| Weight per piece (excluding packing) | 105.3 g |
| Customs tariff number | 85444290 |
| Country of origin | VN |
ECLASS
| ECLASS-13.0 | 27440106 |
| ECLASS-15.0 | 27440106 |
ETIM
| ETIM 10.0 | EC002925 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 6.715 kg CO2e |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057