CUC-V04-F-POBK-180
-
Panel-mount frame
1407410
Panel-mount frame, degree of protection: IP65/IP67, material: Plastic, color: black
Panel-mount frame, degree of protection: IP65/IP67, material: Plastic, color: black