NBC-MSD/ 2,0-93E/R4QC SCO
-
Network cable
1407373
Network cable, Ethernet CAT5 (100 Mbps), 4-position, PUR halogen-free, water blue RAL 5021, shielded, Plug straight M12 SPEEDCON, coding: D / IP67, on Plug straight RJ45 Push Pull / IP67, cable length: 2 m
Product details
General | Further products with variable cable type and variable cable length can be found in the accessories section |
Product type | Data cable preassembled |
Application | Standard |
Sensor type | Ethernet |
Number of positions | 4 |
Shielded | yes |
Coding | D |
Bus system | Ethernet |
Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 1 A |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Connection 1 | |
Dimensional drawing |
Pin assignment M12 male connector, 4-pos., D-coded, male side
|
Type | M12 Plug, straight, 4-position, shielded (Advanced Shielding Technology), Keying: D |
Number of positions | 4 |
Shielded | yes |
Shielding | Advanced Shielding Technology |
Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Overvoltage category | II |
Degree of pollution | 3 |
Tightening torque | 0.4 Nm |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PA 6.6 |
Material Screw connection | Die-cast zinc, nickel-plated |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12 connector |
Standards/regulations | IEC 61076-2-101 |
Connection 2 | |
Dimensional drawing |
Connector pin assignment plug RJ45
|
Type | RJ45 Plug, straight, 4-position, Push Pull |
Number of positions | 4 |
Insertion/withdrawal cycles | ≥ 750 |
Insulation resistance | ≥ 100 MΩ |
Overvoltage category | I |
Degree of pollution | 2 |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PC |
Material Housing | PA-GF |
Color (Housing) | black |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP67 |
IP65 | |
Ambient temperature (operation) | -40 °C ... 70 °C |
Cable length | 2 m |
Ethernet flexible CAT5, 2-pair [93E] | |
Dimensional drawing |
|
Cable weight | 42 kg/km |
UL AWM Style | 20963 (80°C/30 V) |
Wiring standards/regulations | Electrical requirements EN 50288-2-2 |
Number of positions | 4 |
Shielded | yes |
Cable type | Ethernet flexible CAT5, 2-pair [93E] |
Conductor structure | 2x2xAWG26/7, SF/UTP |
Signal runtime | 5.3 ns/m |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Wire diameter incl. insulation | 0.98 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/orange-orange, white/green-green |
Thickness, outer sheath | 1.20 mm |
Twisted pairs | 2 cores to the pair |
Overall twist | Two pairs with two fillers to the core |
Optical shield covering | 70 % |
Insulation resistance | ≥ 500 MΩ*km |
Coupling resistance | ≤ 100.00 mΩ/m (at 10 MHz) |
Loop resistance | ≤ 290.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Cable capacity | approx. 45 nF/km (at 1 kHz) |
Nominal voltage, cable | ≤ 100 V (Peak value, not for high-power applications) |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
Current carrying capacity of cable | 2.00 A (according to DIN VDE 0891-1) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 52 mm |
Tensile strength | ≤ 80 N |
Near end crosstalk attenuation (NEXT) | 65.3 dB (with 1 MHz) |
56.3 dB (at 4 МHz) | |
50.3 dB (at 10 MHz) | |
47.2 dB (at 16 MHz) | |
45.8 dB (at 20 МHz) | |
42.9 dB (at 31.25 МHz) | |
38.4 dB (at 62.5 МHz) | |
35.3 dB (at 100 MHz) | |
Power-summated near end crosstalk attenuation (PSNEXT) | 62.3 dB (with 1 MHz) |
53.3 dB (at 4 МHz) | |
47.3 dB (at 10 MHz) | |
44.2 dB (at 16 MHz) | |
42.8 dB (at 20 МHz) | |
39.9 dB (at 31.25 МHz) | |
35.4 dB (at 62.5 МHz) | |
32.3 dB (at 100 MHz) | |
Return attenuation (RL) | 23 dB (at 4 МHz) |
24.1 dB (at 8 МHz) | |
25 dB (at 10 MHz) | |
25 dB (at 16 MHz) | |
25 dB (at 20 МHz) | |
23.6 dB (at 31.25 МHz) | |
21.5 dB (at 62.5 МHz) | |
20.1 dB (at 100 MHz) | |
Shield attenuation | 3.2 dB (with 1 MHz) |
6 dB (at 4 МHz) | |
9.5 dB (at 10 MHz) | |
12.1 dB (at 16 MHz) | |
13.6 dB (at 20 МHz) | |
17.1 dB (at 31.25 МHz) | |
24.8 dB (at 62.5 МHz) | |
32 dB (at 100 MHz) | |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
in acc. to UL VW1 | |
in accordance with UN ECE-R 118.03 | |
Resistance to oil | in accordance with EN 60811-2-1 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 80 °C |
Ambient conditions | |
Degree of protection | IP65 (M12 connector) |
IP67 (M12 connector) | |
IP67 (RJ45 connector) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1407373 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF04 |
Product key | AF1CJI |
GTIN | 4046356775014 |
Weight per piece (including packing) | 136.9 g |
Weight per piece (excluding packing) | 113.94 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
SCIP | dcdbdde8-e150-4f01-8b24-209fce12edf7 |
Compatible products
-
-
NBC-M12MRD-R4RC/.../... - Network cable 1408702
-
NBC-M12FSD-R4RC/.../... - Network cable 1408694
-
NBC-M12FRD-R4RC/.../... - Network cable 1408687
-
NBC-M12MSD-R4QC/.../... - Network cable 1408707
-
NBC-M12MRD-R4QC/.../... - Network cable 1408701
-
NBC-M12FSD-R4QC/.../... - Network cable 1408693
-
NBC-M12FRD-R4QC/.../... - Network cable 1408686
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057