brown, white, green, yellow, gray, pink, blue, red
Overall twist
8 wires around filler to the core
Shielding
Tinned copper braided shield
Optical shield covering
85 %
Nominal voltage, cable
≤ 300 V AC
Test voltage Core/Shield
≥ 2000.00 V AC (for 60 s)
Test voltage, cable
≥ 3000 V AC (Spark test)
Cable resistance
≤ 78 Ω/km (at 20 °C)
Cable insulation resistance
≥ 1 GΩ*km (at 20 °C)
Minimum bending radius, fixed installation
5 x D
Minimum bending radius, flexible installation
10 x D
Number of bending cycles
10000000
Minimum bending radius, drag chain applications
10 x D
Traversing path
10 m
Traversing rate
3 m/s
Acceleration
10 m/s²
Torsion force
± 180 °/m
Torsion cycles
≥ 5000000
Torsional frequency
35 (cycles/min.)
Halogen-free
in accordance with DIN VDE 0472 part 815
according to IEC 60754-1
Resistance to oil
in accordance with IEC 60811-404
Flame resistance
in acc. with UL FT-2
according to UL 758/1581 (horizontal)
in accordance with UL 758/1581 FT2
According to DIN EN 60332-2-2 (20 s)
Other resistance
hydrolysis and microbe resistant
Resistant to salt water
low-abrasion
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A)
Special properties
Flexible cable conduit capable
Ambient temperature (operation)
-25 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
Ambient conditions
Degree of protection
IP67 (When plugged in)
IP65 (When plugged in)
IP65/IP67
Item number
1405728
Packing unit
1 pc
Note
Made to order (non-returnable)
Sales key
AB28
Product key
ABQSAH
GTIN
4046356759229
Weight per piece (including packing)
67.4 g
Weight per piece (excluding packing)
67.4 g
Customs tariff number
85444290
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.