Power H distributor
cUL Recognized
Approval ID: E118976-20080903Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
24 V | 14 A |
Power distributor, degree of protection: IP65, number of positions: 5, material: Metal, connection method: Coupling, cable outlet: straight, color: black, Universal
Power H distributor
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
24 V | 14 A |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
24 V | 16 A |