SAC-12P-MR/10,0-35T/FS SH SCO - Sensor/actuator cable
1405200
Sensor/actuator cable
Product details
Product type
Sensor/actuator cable
Nominal voltage UN
30 V AC
30 V DC
Item number
1405200
Packing unit
1 pc
Minimum order quantity
25 pc
Product key
AF1CNA
GTIN
4046356737326
Weight per piece (including packing)
986.6 g
Weight per piece (excluding packing)
922 g
Country of origin
DE
ECLASS
ECLASS-13.0
27060311
ECLASS-15.0
27060311
UNSPSC
UNSPSC 21.0
26121600
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.