Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Custom assemblies
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact USA
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Find My Local Sales Team
Case studies
White papers
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Install and Operate
Services for marking solutions
Product Security Incident Response Team
Limited Lifetime Warranty
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
VS-08-LI-C25-51-0,5-VW - Connector component
VS-08-LI-C25-51-0,5-VW
-
Connector component
1405073
Connector component, number of positions: 8
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Data cable preassembled
Number of positions
8
Shielded
yes
Electrical properties
Wave impedance
100 Ω
Material specifications
Outer sheath, material
PUR
Conductor material
Bare Cu litz wires
Cable/line
Ethernet [94B]
Shielded
yes
Cable type
Ethernet
Cable type (abbreviation)
94B
Signal type/category
Ethernet CAT5 (IEC 11801:2002)
Cable structure
4x2xAWG26/7; S-UTP
External cable diameter
6.1 mm
Outer sheath, material
PUR
External sheath, color
water blue RAL 5021
Conductor material
Bare Cu litz wires
Conductor structure signal line
7x 0.16 mm
AWG signal line
26
Conductor cross-section
0.14 mm²
Wire diameter incl. insulation
1 mm
Single wire, color
white/blue-blue, white/orange-orange, white/green-green, white/brown-brown
Twisted pairs
2 cores to the pair
Overall twist
4 pairs for core
Shielding
Plastic-coated aluminum foil, tinned copper braided shield
Optical shield covering
85 %
Nominal voltage, cable
125 V
Test voltage Core/Core
1000 V
Test voltage Core/Shield
500.00 V
Cable resistance
≤ 284 Ω/km
Cable insulation resistance
≥ 5 GΩ*km
Wave impedance
100 Ω ±15 % (at 1 ... 100 MHz)
Working capacitance
48 nF (At 800 Hz)
Smallest bending radius, fixed installation
50 mm (cable, fixed installation)
Smallest bending radius, movable installation
95 mm (Cable, flexible installation)
Ambient temperature (operation)
-5 °C ... 60 °C (Cable, flexible installation)
-20 °C ... 70 °C (cable, fixed installation)
Commercial data
Item number
1405073
Packing unit
1 pc
Minimum order quantity
10 pc
Note
Made to order (non-returnable)
Product key
ABNABS
GTIN
4046356302890
Weight per piece (including packing)
41.8 g
Weight per piece (excluding packing)
41.8 g
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27060307
ECLASS-15.0
27060307
UNSPSC
UNSPSC 21.0
26121604
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Product Help