SAC-8P-M12MS/ 0,5-PUR/M12MR SH - Sensor/actuator cable
1405005
Sensor/actuator cable
Product details
Product type
Sensor/actuator cable
Nominal voltage UN
30 V AC
30 V DC
Item number
1405005
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
BF03
Product key
AF1CMA
GTIN
4046356733908
Weight per piece (including packing)
58 g
Weight per piece (excluding packing)
56.9 g
Customs tariff number
85444290
Country of origin
PL
ECLASS
ECLASS-13.0
27060311
ECLASS-15.0
27060311
UNSPSC
UNSPSC 21.0
26121604
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.