VS-IP67B-IP67B-94D/2,0
-
Network cable
1404986
Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 9005 (jet black), RJ45 plug/IP67 (black) to RJ45 plug/IP67 (black), line, length: 2 m
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 BASIC IE8 CAT5 |
| Number of positions | 8 |
| Shielded | yes |
| Signal type/category | Ethernet CAT5, 1 Gbps |
| Transmission speed | 1 Gbps |
| Wave impedance | 100 Ω |
| Outer sheath, material | PUR |
| Conductor material | Bare Cu litz wires |
| Connection 1 | |
| Dimensional drawing |
Connector pin assignment plug RJ45
|
| Type | RJ45 Plug, straight, 8-position, Snap-in locking, Ethernet |
| Number of positions | 8 |
| Signal type/category | Ethernet CAT6 (IEC 11801:2002), 1 Gbps |
| Insertion/withdrawal cycles | ≥ 750 |
| Insertion force | 30 N (per signal contact) |
| Withdrawal force | 50 N (per signal contact) |
| Degree of pollution | 2 |
| Material Contact | CuSn |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PC |
| Color (Housing) | black |
| Flammability rating according to UL 94 | V2 |
| Degree of protection | IP67 |
| IP65 | |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Connection 2 | |
| Dimensional drawing |
Connector pin assignment plug RJ45
|
| Type | RJ45 Plug, straight, 8-position, Snap-in locking, Ethernet |
| Number of positions | 8 |
| Signal type/category | Ethernet CAT6 (IEC 11801:2002), 1 Gbps |
| Insertion/withdrawal cycles | ≥ 750 |
| Insertion force | 30 N (per signal contact) |
| Withdrawal force | 50 N (per signal contact) |
| Degree of pollution | 2 |
| Material Contact | CuSn |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PC |
| Color (Housing) | black |
| Flammability rating according to UL 94 | V2 |
| Degree of protection | IP67 |
| IP65 | |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Cable length | 2 m |
| Ethernet [94D] | |
| Dimensional drawing |
|
| UL AWM Style | 2464 (80°C/300 V) |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | Ethernet [94D] |
| Conductor structure | 4x2xAWG26/7, SF/UTP |
| Signal speed | 0.6 c |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Conductor cross-section | 4x 2x 0.14 mm² |
| Wire diameter incl. insulation | 0.98 mm ±0.05 mm |
| External cable diameter | 6.40 mm ±0.2 mm |
| Outer sheath, material | PVC (reinforced) UV-resistant |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
| Thickness, outer sheath | 0.80 mm |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 4 pairs, twisted |
| Optical shield covering | 85 % |
| Max. conductor resistance | < 140 Ω/km |
| Insulation resistance | ≥ 5 GΩ*km |
| Wave impedance | 100 Ω ±15 Ω (at 4 ... 100 MHz) |
| Cable capacity | < 56 nF/km |
| Nominal voltage, cable | 72 V DC |
| 300 V AC | |
| Test voltage Core/Core | 2500 V DC (2 s) |
| Test voltage Core/Shield | 2500.00 V DC (2 s) |
| Smallest bending radius, fixed installation | 30 mm |
| Smallest bending radius, movable installation | 60 mm |
| Tensile strength | 80 N |
| Flame resistance | According to VW-1 |
| Resistance to oil | according to IEC 60811-2-1 |
| Other resistance | UV resistant (according to UL 1581, Section 1200) |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (installation) | 0 °C ... 50 °C |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C (cable, fixed installation) |
| -5 °C ... 60 °C (Cable, flexible installation) | |
| Item number | 1404986 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Product key | ABNABM |
| GTIN | 4046356731508 |
| Weight per piece (including packing) | 148.6 g |
| Weight per piece (excluding packing) | 140.437 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
| SCIP | 7f3141d9-2937-4249-b823-dfdb1f23bfdb |
| EF3.1 Climate Change | |
| CO2e kg | 2.773 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057