SAC-8P-M12MS/3-PVC/FS SHOBS VA
-
Sensor/actuator cable
1404882
Sensor/actuator cable, 8-pos., PVC, RAL 9005 (black), shielded, straight M12 plug (A-coded) to straight M12 socket (A-coded), cable length: 3 m, with VA knurl
Product details
| Product type | Sensor/actuator cable |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Material grommet GRP | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Stainless steel |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 2 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 8 |
| Coding type | A |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 8 |
| Coding type | A |
| PVC black [PVC] | |
| Dimensional drawing |
|
| Note | The cable is not suitable for use with drag chains. |
| Cable weight | 85 kg/km |
| UL AWM Style | 2517 |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | PVC black [PVC] |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 24 |
| Conductor cross-section | 8x 0.25 mm² (Signal line) |
| Wire diameter incl. insulation | 1.5 mm ±0.05 mm (Signal line) |
| External cable diameter | 7.70 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material, filler | PVC |
| Material wire insulation | PVC |
| Single wire, color | white, brown, green, yellow, gray, pink, blue, red |
| Thickness, insulation | ≥ 0.38 mm (Conductor insulation, signal line) |
| ≥ 0.76 mm (Outer cable sheath) | |
| Overall twist | 8 wires around filler to the core, twisted in with additional Cu litz in the wire outer godet |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 78 Ω/km |
| Insulation resistance | ≥ 10 GΩ*km |
| Nominal voltage, cable | 300 V |
| Test voltage | 3000 V |
| Smallest bending radius, fixed installation | 38.5 mm |
| Smallest bending radius, movable installation | 77 mm |
| Flame resistance | According to UL 758/1581 (Cable Flame) |
| According to DIN EN 60332-1-2 (60 s) | |
| Resistance to oil | According to DIN EN 60811-2-1, 168 h at 80°C |
| Ambient temperature (operation) | -25 °C ... 105 °C (cable, fixed installation) |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| IP69K | |
| Item number | 1404882 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1CMA |
| GTIN | 4046356726900 |
| Weight per piece (including packing) | 301.7 g |
| Weight per piece (excluding packing) | 301.7 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 4.725 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057