SAC-4P-M12MRD/0,3-PUR
-
Sensor/actuator cable
1404836
Sensor/actuator cable, 4-pos., PUR, halogen free, black-gray RAL 7021, angled M12 plug, D-coded, to free cable end, cable length: 0.3 m
Product details
| Product type | Sensor/actuator cable |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | D |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Outer sheath, material | PUR |
| Conductor material | Bare Cu litz wires |
| Insulation resistance | ≥ 10 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Max. conductor resistance | 58 Ω/km |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Max. bending cycles | 4000000 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug angled M12 |
| Number of positions | 4 |
| Coding type | D |
| Connection 2 | |
| Type | free cable end |
| Cable length | 0.3 m |
| PUR halogen-free black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 30 kg/km |
| UL AWM Style | 20549 / 10493 (80°C/300 V) |
| Number of positions | 4 |
| Shielded | no |
| Cable type | PUR halogen-free black [PUR] |
| Conductor structure signal line | 42x 0.10 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² (Signal line) |
| Wire diameter incl. insulation | 1.27 mm ±0.02 mm |
| External cable diameter | 4.20 mm ±0.15 mm |
| Outer sheath, material | PUR |
| External sheath, color | black-gray RAL 7021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | brown, white, blue, black |
| Thickness, insulation | ≥ 0.21 mm |
| Thickness, outer sheath | approx. 0.50 mm |
| Overall twist | 4 wires, twisted |
| Max. conductor resistance | ≤ 58 Ω/km |
| Insulation resistance | ≥ 1 GΩ*km |
| Nominal voltage, cable | ≤ 300 V |
| Test voltage | ≥ 3000 V |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 21 mm |
| Smallest bending radius, movable installation | 42 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 42 mm, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥5000000, Torsional frequency: 35 cycles/min. |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| in accordance with DIN EN 50267-2-1 | |
| Flame resistance | in accordance with UL 758/1581 FT2 |
| DIN EN 60332-2-2 (20 s) | |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Other resistance | Highly resistant to acids, alkaline solutions and solvents |
| hydrolysis and microbe resistant | |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Low adhesion | |
| abrasion-resistant | |
| Special properties | Flexible cable conduit capable |
| Silicone-free | |
| Free of substances which would hinder coating with paint or varnish | |
| flexible | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 80 °C (Cable, flexible installation) |
| Item number | 1404836 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Product key | AF1CCA |
| GTIN | 4046356723817 |
| Weight per piece (including packing) | 19 g |
| Weight per piece (excluding packing) | 18.2 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057