VS-PPC-F1-RJ45-POBK-1RF-BU/BU
-
Panel-mount frame
1404760
RJ45 panel mounting frame, IP67, for push-pull interlocking, for rectangular mounting section, with grommet, without fixing screws, plastic, with RJ45 contact insert, 8-pos., shielded, socket on socket, CAT5e, Freenet system
Product details
Product type | Panel-mount frame |
Application | RJ45 PCB connection |
Type | RJ45 |
Number of positions | 8 |
Connection profile | RJ45 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 1 |
Rated voltage (III/3) | 72 V (DC) |
Rated surge voltage | ≥ 1 kV |
Rated current | 1 A |
Insulation resistance | ≥ 500 MΩ |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Connection technology | |
Connection method | Spring-cage connection |
Dimensional drawing |
|
Width | 29.5 mm |
Height | 42 mm |
Length | 63.2 mm |
Color | black |
Material | Plastic |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Seal material, flat gasket | NBR |
Housing material | Plastic |
Housing surface material | PA, light gray |
Contact surface material | Au/Ni |
Contact carrier material | Polyester GF |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -20 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -10 °C ... 60 °C |
Item number | 1404760 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB17 |
Product key | ABNODB |
GTIN | 4046356320849 |
Weight per piece (including packing) | 25.36 g |
Weight per piece (excluding packing) | 25.36 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440210 |
ECLASS-15.0 | 27440210 |
ETIM
ETIM 9.0 | EC002310 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057