SAC-8PY-M/0,15-285/FR-F VP SCO
-
Y distributor
1403384
Y distributor, 8-pos., shielded, straight M12 SPEEDCON plug (A-coded) to angled M12 SPEEDCON socket (A-coded), with shielded PUR cable, length: 0.15 m, and straight M12 SPEEDCON socket (A-coded)
Product details
| Product type | Y-distributor |
| Number of positions | 8 |
| No. of cable outlets | 2 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 2 A |
| Status display | no |
| Status display present | no |
| Flammability rating according to UL 94 | HB |
| Material grommet GRP | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection 1 | |
| Type | Plug straight M12 SPEEDCON |
| Locking type | SPEEDCON |
| Coding type | A |
| Connection 2 | |
| Type | Socket straight M12 SPEEDCON |
| Locking type | SPEEDCON |
| Coding type | A |
| Connection 3 | |
| Type | Socket angled M12 SPEEDCON |
| Locking type | SPEEDCON |
| Coding type | A |
| Cable length | 0.15 m |
| PUR, gray, shielded [285] | |
| Dimensional drawing |
|
| Number of positions | 8 |
| Shielded | yes |
| Cable type | PUR, gray, shielded [285] |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 24 |
| Conductor cross-section | 4x 2x 0.25 mm² (Signal line) |
| 1x 0.25 mm² (Drain wire) | |
| External cable diameter | 7.60 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | gray RAL 7001 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PES |
| Single wire, color | white-brown, green-yellow, gray-pink, blue-red |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 4 pairs for core |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 100 MΩ*km |
| Nominal voltage, cable | 350 V |
| Test voltage | 1200 V |
| Minimum bending radius, flexible installation | 7.5 x D |
| Smallest bending radius, movable installation | 57 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 100 mm, Traversing path: 1.2 m, Traversing rate: 1.4 m/s, Acceleration: 2 m/s² |
| Resistance to oil | very good oil and chemical resistance |
| Other resistance | Ozone and UV resistant |
| Low adhesion | |
| abrasion-resistant | |
| notch tough | |
| Ambient temperature (operation) | -50 °C ... 80 °C (cable, fixed installation) |
| -40 °C ... 80 °C (Cable, flexible installation) | |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
| Standard designation | M12 connector |
| Item number | 1403384 |
| Packing unit | 1 pc |
| Minimum order quantity | 150 pc |
| Product key | AF1GAD |
| GTIN | 4046356651462 |
| Weight per piece (including packing) | 75 g |
| Weight per piece (excluding packing) | 75 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440106 |
| ECLASS-15.0 | 27440106 |
ETIM
| ETIM 10.0 | EC002925 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 5.253 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057