SAC-4P-2,0-100/8PFS SH F-MI
-
Sensor/actuator cable
1403192
Sensor/actuator cable, 4-pos., PUR/PVC, gray, shielded, free conductor end, on socket, straight M12, 8-pos., A-coded, cable length: 2 m
Product details
| Product type | Sensor/actuator cable |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Material grommet GRP | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 250 V AC |
| 250 V DC | |
| Nominal current IN | 2 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 8 |
| Coding type | A |
| PUR halogen-free gray [280] | |
| Dimensional drawing |
|
| Cable weight | 36 kg/km |
| UL AWM Style | 20549 / 10493 (80°C/300 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PUR halogen-free gray [280] |
| Conductor structure signal line | 42x 0.10 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² (Signal line) |
| Wire diameter incl. insulation | 1.27 mm ±0.02 mm (Signal line) |
| External cable diameter | 4.95 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | gray RAL 7001 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | brown, white, blue, black |
| Thickness, insulation | ≥ 0.21 mm |
| Thickness, outer sheath | approx. 0.50 mm |
| Overall twist | 4 wires, twisted |
| Optical shield covering | 80 % |
| Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 100 GΩ*km (at 20 °C) |
| Wave impedance | ≥ 62 Ω (f = 10 MHz) |
| Cable capacity | ≤ 80 pF/m (Conductor-Conductor) |
| ≤ 135 pF/m (Wire/shield) | |
| Nominal voltage, cable | ≤ 300 V |
| Test voltage | ≥ 3000 V |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 25 mm |
| Smallest bending radius, movable installation | 50 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥5000000 |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| in accordance with DIN EN 50267-2-1 | |
| Flame resistance | in accordance with UL 758/1581 FT2 |
| DIN EN 60332-2-2 (20 s) | |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Other resistance | Highly resistant to acids, alkaline solutions and solvents |
| hydrolysis and microbe resistant | |
| Resistant to salt water | |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| abrasion-resistant | |
| Special properties | Flexible cable conduit capable |
| Silicone-free | |
| Free of substances which would hinder coating with paint or varnish | |
| Low adhesion surface | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
| -25 °C ... 80 °C (cable, fixed installation) | |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Specification | IEC 60512-6-4:2002-02 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| IEC 60512-2-5:2003-05 | |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, visual check | No defects that impair normal functionality. |
| Lowest frequency | 10 Hz |
| Highest frequency | 500 Hz |
| Amplitude | 0.35 mm |
| Acceleration | 5g |
| Sweep speed | 1 octave/min |
| No. of cycles | 10 |
| Test directions | X-, Y- and Z-axis |
| Shock | |
| Specification | IEC 60512-6-3:2002-02 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| IEC 60512-2-5:2003-05 | |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, visual check | No defects that impair normal functionality. |
| Acceleration | 50g |
| Test directions | X-, Y- and Z-axis |
| Pulse shape | Half-sine |
| Number of shocks per direction | 3 |
| Duration of the nominal shock | 11 ms |
| Specification | IEC 60512-11-4:2002-02 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| IEC 60512-3-1:2002-02 | |
| IEC 60512-4-1:2003-05 | |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, insulation resistance | RI ≥ 100 MΩ |
| Requirements, dielectric strength | There must be no electrical flashovers or disruptive charges for the duration of the test. The maximum permissible leakage current must not be exceeded. |
| Requirements, visual check | No defects that impair normal functionality. |
| No. of cycles | 5 |
| Dwell time | 30 min |
| Transition duration | ≤ 10 s |
| Minimum temperature | -25 °C |
| Maximum temperature | +85 °C |
| Specification | IEC 60512-11-9:2002-02 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-3-1:2002-02 | |
| Requirements, insulation resistance | RI ≥ 100 MΩ |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 16 h |
| Temperature for testing | 85 °C |
| Specification | IEC 60512-11-12:2002-02 |
| IEC 60512-1-1:2002-02 | |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 24 h |
| Temperature for testing | 40 °C |
| Specification | IEC 60512-11-10:2002-02 |
| IEC 60512-1-1:2002-02 | |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 2 h |
| Temperature for testing | -25 °C |
| Specification | IEC 60512-11-12:2002-02 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| IEC 60512-3-1:2002-02 | |
| IEC 60512-4-1:2003-05 | |
| IEC 60512-13-2:2006-02 | |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, insulation resistance | RI ≥ 100 MΩ |
| Requirements, dielectric strength | There must be no electrical flashovers or disruptive charges for the duration of the test. The maximum permissible leakage current must not be exceeded. |
| Requirements, insertion and withdrawal forces | Maximum allowable insertion force Finsertion < 23 N Maximum allowable withdrawal force Fwithdrawal < 30 N |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 24 h |
| Temperature for testing | 40 °C |
| Specification | IEC 60512-1-1:2002-02 |
| IEC 60512-3-1:2002-02 | |
| IEC 60512-4-1:2003-05 | |
| Requirements | Water that is sprayed against the housing as a jet from any direction must not have any harmful effect. |
| Requirements, insulation resistance | RI ≥ 100 MΩ |
| Requirements, dielectric strength | There must be no electrical flashovers or disruptive charges for the duration of the test. The maximum permissible leakage current must not be exceeded. |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 1 min/m² at least 3 min |
| Additional text | The values specified apply to all repetitions of the same test within the normative test sequence. |
| Specification | IEC 60512-1-1:2002-02 |
| IEC 60512-3-1:2002-02 | |
| IEC 60512-4-1:2003-05 | |
| Requirements | Water must not penetrate in a harmful quantity when the housing is temporarily submerged in water under standard pressure and time conditions. |
| Requirements, insulation resistance | RI ≥ 100 MΩ |
| Requirements, dielectric strength | There must be no electrical flashovers or disruptive charges for the duration of the test. The maximum permissible leakage current must not be exceeded. |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 30 min |
| Additional text | The values specified apply to all repetitions of the same test within the normative test sequence. |
| Specification | IEC 60512-1-1:2002-02 |
| IEC 60512-2-1:2002-02 | |
| IEC 60512-3-1:2002-02 | |
| IEC 60512-13-2:2006-02 | |
| Requirements | Dust must not enter the housing. |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, insertion and withdrawal forces | Maximum allowable insertion force Finsertion < 23 N Maximum allowable withdrawal force Fwithdrawal < 30 N |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 8 h |
| Additional text | The values specified apply to all repetitions of the same test within the normative test sequence. |
| Specification | IEC 60512-13-5:2006-02 |
| Requirements | No damage that can impair normal functionality. Connectors must only be able to be plugged in when they are in the correct position and combination. The design must prevent mismatching. Polarization prevents incorrect electrical contact. |
| Insertion force | 1,5 x mating force; at least 35 N |
| Specification | IEC 60512-9-1:2010-03 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, visual check | No defects that impair normal functionality. |
| No. of cycles | 50 |
| Specification | IEC 60512-11-7:2003-05 |
| Requirements | No damage (corrosion) to the metal body that impairs normal functionality. |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Test duration | 4 days |
| Test procedure | Method 4 |
| Specification | IEC 60512-9-1:2010-03 |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, insulation resistance | RI ≥ 100 MΩ |
| Requirements, dielectric strength | There must be no electrical flashovers or disruptive charges for the duration of the test. The maximum permissible leakage current must not be exceeded. |
| Requirements, visual check | No defects that impair normal functionality. |
| No. of cycles | 50 |
| Specification | IEC 60512-11-4:2002-02 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| IEC 60512-3-1:2002-02 | |
| IEC 60512-4-1:2003-05 | |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, insulation resistance | RI ≥ 100 MΩ |
| Requirements, dielectric strength | There must be no electrical flashovers or disruptive charges for the duration of the test. The maximum permissible leakage current must not be exceeded. |
| Requirements, visual check | No defects that impair normal functionality. |
| No. of cycles | 5 |
| Dwell time | 30 min |
| Transition duration | ≤ 10 s |
| Minimum temperature | -25 °C |
| Maximum temperature | +85 °C |
| Specification | IEC 60512-9-1:2010-03 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, visual check | No defects that impair normal functionality. |
| No. of cycles | 100 |
| Requirements | No change in the material properties that would limit the intended use. |
| Test duration | 24 h |
| Temperature for testing | +85 °C ±2 °C |
| Test liquid | IRM 902 |
| Specification | IEC 61373:2010-05 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, visual check | No defects that impair normal functionality. |
| Acceleration | 5g |
| Test directions | X-, Y- and Z-axis |
| Category | 1 |
| Pulse shape | Half-sine |
| Number of shocks per direction | 3 |
| Shock duration | 30 ms |
| Specification | IEC 61373:2010-05 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, visual check | No defects that impair normal functionality. |
| Acceleration | 30g |
| Test directions | X-, Y- and Z-axis |
| Category | 2 |
| Pulse shape | Half-sine |
| Number of shocks per direction | 3 |
| Shock duration | 18 ms |
| Specification | IEC 61373:2010-05 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| Contact disturbance requirement | Duration of the disturbance: max. 1 μs |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, visual check | No defects that impair normal functionality. |
| Lowest frequency | 2 Hz |
| Highest frequency | 250 Hz |
| Test directions | X-, Y- and Z-axis |
| Category | 2 |
| Specification | IEC 60512-2-1:2002-02 |
| Requirements | Resistance difference ΔR ≤ 15 mΩ (for each channel) Rmax - Rwire ≤ 10 mΩ (for each channel) Rshield - Rcableshield ≤ 100 mΩ |
| Additional text | The values specified apply to all repetitions of the same test within the normative test sequence. |
| Specification | IEC 60512-3-1:2002-02 |
| Requirements, insulation resistance | RI ≥ 100 MΩ |
| Additional text | The values specified apply to all repetitions of the same test within the normative test sequence. |
| Specification | IEC 60512-4-1:2003-05 |
| Requirements, dielectric strength | There must be no electrical flashovers or disruptive charges for the duration of the test. The maximum permissible leakage current must not be exceeded. |
| Test voltage | 0.65 kV AC |
| Test duration | 60 s |
| Additional text | The values specified apply to all repetitions of the same test within the normative test sequence. |
| Specification | IEC 60512-9-2:2011-11 |
| IEC 60512-1-1:2002-02 | |
| IEC 60512-2-1:2002-02 | |
| IEC 60512-3-1:2002-02 | |
| IEC 60512-4-1:2003-05 | |
| Requirements | The sum of the ambient temperature and temperature rise of a connector must not exceed the upper limiting temperature. |
| Requirements, Contact resistance | Resistance difference ΔR ≤ 15 mΩ (for each channel) |
| Requirements, insulation resistance | RI ≥ 100 MΩ |
| Requirements, dielectric strength | There must be no electrical flashovers or disruptive charges for the duration of the test. The maximum permissible leakage current must not be exceeded. |
| Requirements, visual check | No defects that impair normal functionality. |
| Test current | 2 A |
| Test duration | 1000 h |
| Temperature for testing | 40 °C |
| Upper limiting temperature | 85 °C |
| Specification | IEC 60352-2:2006-02 |
| Connection method | Crimp connections |
| Specification | IEC 60512-1-1:2002-02 |
| Requirements, visual check | No defects that impair normal functionality. |
| Additional text | The values specified apply to all repetitions of the same test within the normative test sequence. |
| Dimensional examination | |
| Specification | IEC 60512-1-2:2002-02 |
| Requirements | All individual parts have been approved for the current revision status. |
| Specification | IEC 60512-13-2:2006-02 |
| Requirements, insertion and withdrawal forces | Maximum allowable insertion force Finsertion < 23 N Maximum allowable withdrawal force Fwithdrawal < 30 N |
| Additional text | The values specified apply to all repetitions of the same test within the normative test sequence. |
| Specification | IEC 60512-16-5:2008-07 |
| Requirements | After 3 matings with the maximum gauge, the tested contacts must still be able to hold the minimum gauge. |
| Additional text | The values specified apply to all repetitions of the same test within the normative test sequence. |
| Specification | IEC 60512-7-1:2010-03 |
| IEC 60512-1-1:2002-02 | |
| Requirements, visual check | Loose parts or damage that would impair functionality are not permitted. |
| Item number | 1403192 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1CJA |
| GTIN | 4046356642828 |
| Weight per piece (including packing) | 94.1 g |
| Weight per piece (excluding packing) | 88 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 5.253 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057