SAC-5P-10,0-927/M12FS VA
-
Bus system cable
1402958
Bus system cable, CANopen®, DeviceNet™, 5-position, PVC, black, shielded, free cable end, on Socket straight M12, coding: A, cable length: 10 m
Product details
| Product type | Data cable preassembled |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | CANopen®/DeviceNet™ |
| Signal type/category | CANopen® |
| DeviceNet™ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Flammability rating according to UL 94 | HB |
| Material grommet GRP | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Stainless steel |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 5 |
| Coding type | A (Standard) |
| Cable length | 10 m |
| CANopen®/DeviceNet™, PVC, black [927] | |
| Cable weight | 83 kg/km |
| UL AWM Style | 2464 (80°C/300 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | CANopen®/DeviceNet™, PVC, black [927] |
| Signal runtime | 4.46 ns/m |
| Conductor structure signal line | 44x 0.10 mm |
| AWG signal line | 22 |
| Conductor structure, voltage supply | 44x 0.10 mm |
| AWG power supply | 22 |
| Conductor cross-section | 2x 0.34 mm² (Signal line) |
| 2x 0.34 mm² (Power supply) | |
| 1x 0.38 mm² (Drain wire) | |
| Wire diameter incl. insulation | 2.55 mm (Signal line) |
| 1.37 mm (Power supply) | |
| External cable diameter | 8.30 mm ±0.3 mm |
| Outer sheath, material | PVC |
| External sheath, color | black |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | Foamed PP (Signal line) |
| PVC (Power supply) | |
| Single wire, color | red-black, blue-white |
| Thickness, insulation | ≥ 0.30 mm (Wire insulation power supply) |
| Thickness, outer sheath | ≥ 1.00 mm |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | 2 pairs with filler elements, around a drain wire in the center to the core |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 56 Ω/km |
| Insulation resistance | ≥ 20 MΩ*km |
| Wave impedance | 120 Ω ±12 Ω (f = 1 MHz) |
| Working capacitance | approx. 39.8 nF (Signal line, line-line) |
| ≤ 4000 pF (Signal line, line-shield) | |
| Nominal voltage, cable | ≤ 300 V |
| Test voltage | 2000 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 34 mm |
| Smallest bending radius, movable installation | 67 mm |
| Flame resistance | in acc. with UL 1581, section 1061 |
| Ambient temperature (operation) | -30 °C ... 80 °C |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Item number | 1402958 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Sales key | BF04 |
| Product key | AF1CDD |
| GTIN | 4046356637473 |
| Weight per piece (including packing) | 946.8 g |
| Weight per piece (excluding packing) | 879 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 13.279 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057