Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Product Solutions
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Useful information
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial AI
Industrial remote communication
Industrial security
Power reliability
Company
Overview
Phoenix Contact USA
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Case studies
White papers
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
Online Services
Data Provisioning
Install and Operate
Services for marking solutions
Product Security Incident Response Team
Limited Lifetime Warranty
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Distributors, adapters, and conductor connectors
Adapters and couplings
SAC-5P-M12MSB CAN TR - Termination resistor
SAC-5P-M12MSB CAN TR
-
Termination resistor
1401999
Terminating resistor CANopen®/DeviceNet™ M12
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Terminal resistor
Number of positions
5
Coding
B
Insulation characteristics
Overvoltage category
II
Degree of pollution
3
Electrical properties
Nominal voltage U
N
48 V AC
60 V DC
5 V
rms
Nominal current I
N
4 A
45 mA (I
eff
)
General
Termination resistor
120 Ω ±1 %
Power consumption
≤ 0.25 W
Signaling
Status display
no
Status display present
no
Material specifications
Flammability rating according to UL 94
HB
Material of grip body
TPU, hardly inflammable, self-extinguishing
Contact material
CuSn
Contact surface material
Ni/Au
Contact carrier material
TPU GF
Material for screw connection
Zinc die-cast, nickel-plated
Connector
Connection 1
Type
Plug straight M12
Number of positions
5
Coding type
B
Mechanical properties
Mechanical data
Insertion/withdrawal cycles
≥ 100
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP65
IP67
IP68
Ambient temperature (operation) (male connector/female connector)
-25 °C ... 90 °C (Plug)
Commercial data
Item number
1401999
Packing unit
5 pc
Minimum order quantity
100 pc
Note
Made to order (non-returnable)
Sales key
BF10
Product key
AF1GVX
GTIN
4046356579025
Weight per piece (including packing)
11.315 g
Weight per piece (excluding packing)
11.315 g
Customs tariff number
85332100
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
19070403
ECLASS-15.0
19070403
ETIM
ETIM 10.0
EC000448
UNSPSC
UNSPSC 21.0
32121600
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
EF3.1 Climate Change
CO2e kg
0.309 kg CO2e
Compatible products
Expand all
Collapse all
Product Help