NBC-M12MSD/ 0,5-93E/M12MSD CO
-
Network cable
1401599
Network cable, Ethernet, 4-position, PUR halogen-free, water blue RAL 5021, shielded, Plug straight M12, coding: D, on Plug straight M12, coding: D, cable length: 0.5 m
Product details
| Product type | Data cable preassembled |
| Number of positions | 4 |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | Ethernet |
| Signal type/category | Ethernet |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Flammability rating according to UL 94 | V0 |
| Material grommet GRP | NBR |
| NBR |
| Connection 1 | |
| Type | Plug straight M12 |
| Coding type | D (Data) |
| Material | CuZn (Contact) |
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Connection 2 | |
| Type | Plug straight M12 |
| Coding type | D (Data) |
| Material | CuZn (Contact) |
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Cable length | 0.5 m |
| Ethernet [930] | |
| Dimensional drawing |
|
| Cable weight | 54 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | Ethernet [930] |
| Signal runtime | 46 ns/m |
| Signal speed | 0.72 c |
| Conductor structure signal line | 7x 0.20 mm |
| AWG signal line | 24 |
| Conductor cross-section | 0.25 mm² |
| Wire diameter incl. insulation | 1.4 mm |
| External cable diameter | 8 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Cell PE |
| Single wire, color | white-green, white-orange |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | 2 cores with 2 fillers to the core |
| Optical shield covering | 65 % |
| Max. conductor resistance | 84 mΩ/m |
| Insulation resistance | 5 GΩ*km |
| Wave impedance | 100 Ω ±5 % |
| Working capacitance | 42.5 pF |
| Nominal voltage, cable | 125 V |
| Test voltage | 1000 V |
| Smallest bending radius, fixed installation | min. 40 mm |
| Smallest bending radius, movable installation | min. 40 mm |
| Shield attenuation | 60.00 dB (up to 1000 MHz) |
| Ambient temperature (operation) | -20 °C ... 70 °C (cable, fixed installation) |
| 0 °C ... 50 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP65/IP67/IP69K | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
| -20 °C ... 70 °C (cable, fixed installation) | |
| 0 °C ... 50 °C (Cable, flexible installation) | |
| Item number | 1401599 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF04 |
| Product key | AF1CJI |
| GTIN | 4046356566667 |
| Weight per piece (including packing) | 60 g |
| Weight per piece (excluding packing) | 59.2 g |
| Customs tariff number | 85444210 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 4.865 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057