VS-M12MSBBP-IP20-93E/0,5
-
Connector component
1401276
Bus system flush-type plug, Ethernet, 2-pos., M12, shielded, B-coded, rear/screw mounting with M16 thread, with 0.5 m bus cable, 2 x 0.25 mm2, on RJ45 IP20, shield not connected