VS-M12FSBP-M12MS-936-LI/1,2
-
Device connector rear mounting
1401259
Device connector rear mounting, PROFINET, CAT5 (100 Mbps), 4-position, connection method: Bus line, cable length: 1.2 m, 1x4xAWG22/7, SF/TQ, black RAL 9005
Product details
| Product type | Data cable preassembled |
| Application | Data |
| Number of positions | 4 |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | II |
| Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
| Nominal voltage UN | 48 V AC |
| Nominal current IN | 4 A (Plug/socket in accordance with IEC 61076-2-101, cable technical data is to be observed) |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Connection technology | |
| Connection method | Bus line |
| Conductor connection | |
| Contact connection type | Socket |
| Connection method | Bus line |
| Tightening torque | 0.4 Nm (M12 connector) |
| Connection 1 | |
| Type | Flush-type male connector straight M12 |
| Locking type | SPEEDCON |
| Coding type | D (Data) |
| Handle color | black |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Tightening torque | 0.4 Nm |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -25 °C ... 90 °C |
| Connection 2 | |
| Type | Flush-type female connector straight M12 |
| Coding type | D (Data) |
| Material | CuZn (Contact) |
| Ni/Au (Contact surface) | |
| PA 6.6 (Contact carrier) | |
| FKM (O-ring) | |
| Zinc die-cast, nickel-plated (Housing) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Cable length | 1.20 m |
| PROFINET RADOX® railway application CAT5 reinforced [936] | |
| Dimensional drawing |
|
| Cable weight | 81 g/m |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET RADOX® railway application CAT5 reinforced [936] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal speed | 66 c |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.95 mm |
| External cable diameter | 7.25 mm ±0.3 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black RAL 9005 |
| Conductor material | silver-plated Cu litz wires |
| Material wire insulation | PE-X |
| Single wire, color | white-blue, orange-yellow |
| Thickness, outer sheath | ≥ 0.80 mm |
| Overall twist | Star quad |
| Optical shield covering | 100 % |
| Max. conductor resistance | ≤ 54.4 Ω/km |
| Coupling resistance | 200.00 mΩ/m (f ≤ 30 MHz) |
| Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
| Working capacitance | ≤ 65 pF (Line-line) |
| ≤ 100 pF (Line-shield) | |
| Nominal voltage, cable | 300 V AC |
| Test voltage | 2000 V AC (50 Hz, 5 minutes) |
| Minimum bending radius, fixed installation | 6 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 44 mm |
| Smallest bending radius, movable installation | 73 mm |
| Near end crosstalk attenuation (NEXT) | 80 dB (with 1 MHz) |
| 76 dB (at 4 МHz) | |
| 67 dB (at 10 MHz) | |
| 60 dB (at 31.5 МHz) | |
| 56 dB (at 62.5 МHz) | |
| 53 dB (at 100 MHz) | |
| Return attenuation (RL) | 35 dB (at 4 МHz) |
| 35 dB (at 10 MHz) | |
| 35 dB (at 31.5 МHz) | |
| 33 dB (at 62.5 МHz) | |
| 33 dB (at 100 MHz) | |
| Remote crosstalk attenuation (FEXT) | 80 dB (with 1 MHz) |
| 70 dB (at 4 МHz) | |
| 65 dB (at 10 MHz) | |
| 58 dB (at 31.5 МHz) | |
| 59 dB (at 62.5 МHz) | |
| 67 dB (at 100 MHz) | |
| Shield attenuation | 2 dB (with 1 MHz) |
| 4 dB (at 4 МHz) | |
| 6.5 dB (at 10 MHz) | |
| 10.5 dB (at 31.5 МHz) | |
| 14 dB (at 62.5 МHz) | |
| 18 dB (at 100 MHz) | |
| 40.00 dB (30 MHz ≤ f ≤ 100 MHz) | |
| Halogen-free | in accordance with EN 50267-2-1 |
| Flame resistance | IEC 60332-1-2 |
| EN 50266 | |
| EN 60332-3-25 | |
| NF C32-070, 2.1 | |
| NF C32-070, 2.2 | |
| UL 1685, 12 (FT4) | |
| in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
| Fume corrosiveness | EN 50267-2-2 |
| Fume toxicity | BS 6853 B.1 |
| EN 50305, 9.2 | |
| Concentration of fumes | BS 6853 D.8.7 |
| EN 61034-2 | |
| UL 1685, 12 (FT4) | |
| Resistance to oil | according to IRM 902, 72 h at 100 °C |
| Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
| GM/RT 2130 (Category Ia, Ib, II) | |
| EN 45545 (Risk level HL1 - HL3) | |
| DIN 5510 (Fire protection level 1, 2, 3, 4) | |
| NF F16-101 (Category A1, A2, B) | |
| NF F16-101 (Class C/F0) | |
| NFPA 130 | |
| UNI CEI 11170 (Risk level LR1 - LR4) | |
| Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) |
| Ambient temperature (operation) | -50 °C ... 90 °C (cable, fixed installation) |
| -40 °C ... 90 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Standard designation | M12 circular connector |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1401259 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AB25 |
| Product key | ABQDGI |
| GTIN | 4046356543859 |
| Weight per piece (including packing) | 134.75 g |
| Weight per piece (excluding packing) | 134.489 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 30ab64f2-4df6-4b93-9c67-9ed6e67184f5 |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057