QPD P 3PE2,5 6-10 GY - Connector
1400725

Connector, connection method: IDC connection, number of positions: 3+PE, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, external cable diameter: 6 mm ... 10 mm

Product details








Compatible products