BL2 PPC10 1201-4/128-W10
-
Panel PC
1274014
IP65 panel PC (PPC) with 10-inch screen, Intel® Celeron® N3350 processor, 4 GB of RAM, 128 GB mSATA SSD, and Windows 10 IoT Enterprise LTSC 2019 operating system.
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Panel PC |
Computer data | |
Processor | Intel® Celeron® N3350 |
Operating system | Windows® 10 IoT Enterprise LTSC 2019 (64-bit), Multi-language |
RAM | 4 GB DDR3 SODIMM |
Data storage system | 128 GB mSATA |
Cooling | passive |
Display | |
Display type | 25.7 cm / 10.1"-TFT |
Screen resolution | 1024 x 600 Pixel(s) (WVGA) |
Touch technology | projective-capacitive (PCAP) |
Display lighting type | LED |
Brightness | 300 cd/m², typical (adjustable) |
MTBF | > 25000 h |
Color spectrum | 262000 colors |
Reading angle bottom | 10-point touch |
User software | without user software |
Service life of battery | 5 years (typical) |
Supply | |
Power supply unit | 24 V DC ±20 % |
Max. current consumption | 1.09 A |
Real-time clock | |
Realtime clock | Yes (battery-backed) |
Power supply | |
Connection method | Screw connection |
Conductor cross-section, rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 7 mm |
Interfaces | 1x COM (RS-232) |
1x USB 2.0 | |
2x USB 3.0 | |
2x COM (RS-232/422/485) | |
Monitor output | 1x HDMI |
Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
LAN chipset | Intel® I210-AT |
External dimensions | |
Width / Height / Depth | 266 mm / 184 mm / 48 mm |
Installation dimensions | |
Width / Height / Installation depth | 229 mm / 155 mm / (Panel cutout for 10" display) |
Ambient conditions | |
Degree of protection | IP65 (front), IP20 (back) |
Ambient temperature (operation) | -5 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Permissible humidity (operation) | 10 % ... 90 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 90 % (non-condensing) |
Shock | 20g, 11 ms in accordance with IEC 60068-2-27 |
Vibration (operation) | DIN EN 60068-2-6 |
Mounting type | Front mounting |
VESA holder (not for industrial use) | |
Holder system | VESA MIS-D 75 |
VESA MIS-D 100 C |
Item number | 1274014 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DR12 |
Product key | DRBABB |
GTIN | 4063151466039 |
Weight per piece (including packing) | 2,530 g |
Weight per piece (excluding packing) | 1,900 g |
Customs tariff number | 84714100 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19200103 |
ECLASS-15.0 | 19200103 |
ETIM
ETIM 9.0 | EC001414 |
UNSPSC
UNSPSC 21.0 | 43211500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) |
Lead titanium trioxide (CAS: 12060-00-3) | |
Lead (CAS: n/a) |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057