MICROFOX-S ESD_DB - Diagonal cutter
1212804

ESD electronic diagonal cutter, round head, without chamfer, with opening spring, non-reflective coating and phosphate-treated, 2-component handle, cutting capacity diameter: soft 0.2 ... 2.0 mm; medium hard 1 mm, type of packaging: with holder for sales display (backcard)

Product details









Your advantages

Opening spring for uniform, smooth opening
Ergonomically designed two-component handles for fatigue-proof and non-slip use
The special conductive plastic handles ensure slow and safe removal of electrostatic energy according to standards and directives such as DIN EN 61340-5
Mirror-polished and phosphate-treated metal surfaces for optimum rust protection and no glare when working
Made from special high-grade tool steel
Screwed precision joint for permanent stability and optimum results